??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24440.0324 Adjustable Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24440. - Adjustable Clamping Levers with screw
Bill of material
24440.0324 Adjustable Clamping Lever
BESTNR
Ref. No.
24440.0324
AUS
Version
with screw
MAT
Material, screw
Steel
D1
28 mm
D2
Thread
M12
L1
32 mm
D3
19.0 mm
D4
12 mm
D5
30 mm
H1
48.5 mm
H2
4.5 mm
H3
4.5 mm
L
110 mm
T
max.
0 mm
G
Weight
288 g
Embedded user actions